WBP_HBL4750C075IV_PRODIMAGE
WBP_HBL4750C075IV_PRODIMAGE
Discontinued

Metal Raceway, 7.5" Cover, HBL4750 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL4750C075IV

Metal Raceway, 7.5" Cover, HBL4750 Series, Ivory

Product details

General

Color
Ivory
Item Type
HBL4750 Series
Material
Steel
Series
HBL4750
Style
Precut
Type
Cover Only
UPC
783585216409

Dimensions

Length
7 in

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
10