WBP_HBL2400BCIV_PRODIMAGE
WBP_HBL2400BCIV_PRODIMAGE

Metal Raceway, Base and Cover, HBL2400 Series, 5', Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2400BCIV

Metal Raceway, Base and Cover, HBL2400 Series, 5', Ivory

Product details

General

Color
Ivory
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL2400 Series
Material
Steel
Series
HBL2400
Style
Two Channel
Type
Base and Cover
UPC
783585341415

Dimensions

Length
5 ft

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
50