WBP_HBL2444D2AIV_PRODIMAGE
WBP_HBL2444D2AIV_PRODIMAGE

Metal Raceway, Box, 2-Gang, Divided, HBL2400 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2444D2AIV

Metal Raceway, Box, 2-Gang, Divided, HBL2400 Series, Ivory

  • Rounded corners eliminate sharp edges
  • One seam construction provides “clean” look
  • Hubbell Handi-Screw® eliminates difficult to install long screws

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL2400 Series
Number of Gang(s)
2-Gang
Series
  • HBL2400
  • HBL2400D
Style
Extra Deep
Type
Boxes
UPC
783585341712

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
5
Pallet Quantity
945