text.skipToContent text.skipToNavigation

HBL47472BBSSGY

by multiple brands 

Catalog ID: HBL47472BBSSGY

RACEWAY, PLT, 4G 2 DUP/S2 MIN,HBL4750,GY

Product Details

General

Color Gray
EU RoHS Indicator Contact Manufacturer
Item Type HBL4750 Series
Number of Gang(s) 4-Gang
Series HBL4750
Style Duplex and Ortronics®
Type Cover Plates
UPC 783585216041

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 5