WBP_HBL47472BBSSGY_PRODIMAGE
WBP_HBL47472BBSSGY_PRODIMAGE

RACEWAY, PLT, 4G 2 DUP/S2 MIN,HBL4750,GY

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL47472BBSSGY

RACEWAY Plate, 4G 2-Duplex/S2 MIN,HBL4750

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Color
Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL4750 Series
Number of Gang(s)
4-Gang
Series
HBL4750
Style
Duplex and Ortronics®
Type
Cover Plates
UPC
783585216041

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
5