WBP_HBL4747RFIV_PRODIMAGE
WBP_HBL4747RFIV_PRODIMAGE

Metal Raceway, Plate, 2-Gang, 1 Modular/Blank, HBL4750 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL4747RFIV

Metal Raceway Plate, Double, 1 Modular/Blank, HBL4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL4750 Series
Number of Gang(s)
2-Gang
Series
HBL4750
Style
Style Line® and Modular Furniture
Type
Cover Plates
UPC
783585216331

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
5