WBP_HBL5733IV_PRODIMAGE
WBP_HBL5733IV_PRODIMAGE

Metal Raceway, Lighting Fixture Box, 4" Round, HBL500/700/750 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL5733IVA

Metal Raceway, Lighting Fixture Box, 4" Round, HBL500/700/750 Series, Ivory

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
Combination HBL500/HBL700/HBL750 Series
Material
Steel
Series
HBL500;HBL700;HBL750
Style
3" Outlet Box
Type
Boxes
UPC
783585423197

Logistics

Carton Quantity
5