WBP_HBL57483IV_PRODIMAGE
WBP_HBL57483IV_PRODIMAGE

Metal Raceway, Box, 3-Gang, Standard Depth, HBL500/700/750 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL57483IVA

Metal Raceway, Box, 3-Gang, Standard Depth, HBL500/700/750 Series, Ivory

Product details

General

Color
  • Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
Combination HBL500/HBL700/HBL750 Series
Number of Gang(s)
3-Gang
Series
  • HBL500
  • HBL700
  • HBL750
Style
Standard
Type
Boxes
UPC
783585423555

Logistics

Carton Quantity
5
Pallet Quantity
1080