text.skipToContent text.skipToNavigation

HBL57483IVA

by multiple brands 

Catalog ID: HBL57483IVA

Metal Raceway, Box, 3-Gang, Standard Depth, HBL500/700/750 Series, Ivory

Product Details

General

Color Ivory
EU RoHS Indicator Contact Manufacturer
Item Type Combination HBL500/HBL700/HBL750 Series
Number of Gang(s) 3-Gang
Series
  • HBL500
  • HBL700
  • HBL750
Style Standard
Type Boxes
UPC 783585423555

Logistics

Carton Quantity 5