WBP_HBL57485IV_PRODIMAGE
WBP_HBL57485IV_PRODIMAGE

Metal Raceway, Box, 5-Gang, Standard Depth, HBL500/700/750 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL57485IVA

Metal Raceway Box, 5-Gang, Standard Depth, HBL500/700/750 Series

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
Combination HBL500/HBL700/HBL750 Series
Number of Gang(s)
5-Gang
Series
  • HBL500
  • HBL700
  • HBL750
Style
Standard
Type
Boxes
UPC
783585423586

Logistics

Carton Quantity
5