WBP_HBL5751AW_PRODIMAGE
WBP_HBL5751AW_PRODIMAGE

Metal Raceway, Extension Box, 1-Gang, Standard Depth, HBL500/700/750 Series, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5751AWA

Metal Raceway Extension Box, 1-Gang, Standard Depth, HBL500/700/750 Series

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Item Type
Combination HBL500/HBL700/HBL750 Series
Number of Gang(s)
1-Gang
Series
  • HBL500
  • HBL700
  • HBL750
Style
Extension
Type
Boxes
UPC
783585423678

Logistics

Carton Quantity
5