text.skipToContent text.skipToNavigation

HBL67473BBBBTTIV

by multiple brands 

Catalog ID: HBL67473BBBBTTIV

RACEWAY, PLT, 6G 4DUP 2TRJ, HBL6750, GY

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

Product Details

General

Color Ivory
EU RoHS Indicator Contact Manufacturer
Item Type HBL6750 Series
Number of Gang(s) 6-Gang
Series HBL6750
Style Duplex Opening and Ortronics®
Type Box Covers
UPC 783585217949

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 5

Resources/Downloads