RACEWAY, PLT, 6G 4DUP 2BNK, HBL6750, GY
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBL67473BBBBXXGY
Brand
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
RACEWAY, PLT, 6G 4DUP 2BNK, HBL6750, GY
Open System architecture available
Cover plates help to conceal unsightly gaps caused by miscuts
Overlapping cover plates provide flexibility for power, data, voice, audio and video applications
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL6750 Series
Number of Gang(s)
6-Gang
Series
HBL6750
Style
Duplex and Blank
Type
Cover Plates
UPC
783585217956
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
5
Resources and downloads
Specifications
PREMISE_HBL67473BBBBXXGY_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
PREM U33 CatalogPage
PREM U51 CatalogPage
WDK S-50 Catalog Page
WDK S-51 Catalog Page
WDK S-32 Catalog Page
PREM U52 CatalogPage