WBP_HBL67473RRRRXXIV_PRODIMAGE
WBP_HBL67473RRRRXXIV_PRODIMAGE

RACEWAY, PLT, 6G 4STY 2BNK, HBL6750, IV

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL67473RRRRXXIV

RACEWAY, PLT, 6G 4STY 2BNK, HBL6750, IV.

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

Product details

General

Color
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL6750 Series
Number of Gang(s)
6-Gang
Series
HBL6750
Style
Style Line® and Blank
Type
UPC
783585217987

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5