text.skipToContent text.skipToNavigation

HBL6747BXXGY

by multiple brands 

Catalog ID: HBL6747BXXGY

Metal Raceway, Plate, 3-Gang, 1 Duplex 2 Blank, HBL6750 Series, Ivory

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

Product Details

General

Color Gray
EU RoHS Indicator Contact Manufacturer
Item Type HBL6750 Series
Number of Gang(s) 3-Gang
Series HBL6750
Style Duplex and Blank
Type Cover Plates
UPC 783585218090

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 5

Resources/Downloads