WBP_HBL5744SW_PRODIMAGE
WBP_HBL5744SW_PRODIMAGE

Metal Raceway, Box, 1-Gang, Deep, HBL500/700/750 Series, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5744SWA

Metal Raceway, Box, 1-Gang, Deep, HBL500/700/750 Series, White

Standard Product

Product details

General

Application
1-Gang Extra Deep Box
Color
  • White
EU RoHS Indicator
Contact Manufacturer
Item Type
Combination HBL500/HBL700/HBL750 Series
Number of Gang(s)
1-Gang
Series
  • HBL500
  • HBL700
  • HBL750
Style
Deep
Sub Brand
Metal Raceway
Type
Boxes
UPC
783585423449

Certifications And Compliance

Industry Standard(s)
UL Listed, CSA Certified

Logistics

Carton Quantity
5
Pallet Quantity
1470