Metal Raceway, Support Clip, HBL2000 Series
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBL2003SC
Brand
Bryant
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Metal Raceway, Support Clip, HBL2000 Series
Uses HBL 2000 Series raceway and fitting and accessories to customize the install
Scratch resistant finish
For use upto 600V AC
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL2000 Series
Material
Steel
Series
HBL2000
HBL2000A
MetalPlugTrak
Style
Clip
Type
Miscellaneous Fittings
UPC
783585214153
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Logistics
Carton Quantity
50
Pallet Quantity
9450
Resources and downloads
Specifications
PREMISE_HBL2003SC_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2023
Catalog Page
Download All
PREM U13 CatalogPage
WDK S-48 Catalog Page
PREM U12 CatalogPage
PREM U49 CatalogPage
WDK S-12 Catalog Page
WDK S-11 Catalog Page