WBP_HBL2011BRGY_PRODIMAGE
WBP_HBL2011BRGY_PRODIMAGE

Metal Raceway, Large Radius Flat Elbow, HBL2000 Series, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL2011BRGY

Metal Raceway, Large Radius Flat Elbow, HBL2000 Series, Gray

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables
  • Used for Category 5, 5e, 6 and 6A applications

Product details

General

Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL2000 Series
Material
Steel
Series
  • HBL2000
  • HBL2000A
Style
Flat
Type
Elbows
UPC
783585214252

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
5