text.skipToContent text.skipToNavigation

HBL2011BRGY

by multiple brands 

Catalog ID: HBL2011BRGY

Metal Raceway, Large Radius Flat Elbow, HBL2000 Series, Gray

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables
  • Used for Category 5, 5e, 6 and 6A applications

Product Details

General

Color Gray
EU RoHS Indicator Contact Manufacturer
Item Type HBL2000 Series
Material Steel
Series
  • HBL2000
  • HBL2000A
Style Flat
Type Elbows
UPC 783585214252

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 5

Resources/Downloads

Installation/Instruction Manual (IOM)