WBP_HBL2089IV_PRODIMAGE
WBP_HBL2089IV_PRODIMAGE

Metal Raceway, Side Reducing Connector, HBL2000 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2089IV

Metal Raceway Side Reducing Connector, HBL2000 Series

  • Uses HBL 2000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL2000 Series
Material
Steel
Series
  • HBL2000
  • HBL2000A
Style
Connector
Type
End Fittings
UPC
783585214474

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
5