text.skipToContent text.skipToNavigation

HBL2409GC

by multiple brands 

Catalog ID: HBL2409GC

Metal Raceway, Ground Clamp, HBL2400/HBL2400D Series

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables

Product Details

General

EU RoHS Indicator Contact Manufacturer
Item Type HBL2400 Series
Material Steel
Series
  • HBL2400
  • HBL2400D
Style Clamp
Type Miscellaneous Fittings
UPC 783585341514

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 5

Resources/Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing