Metal Raceway, End Cap, HBL3000 Series, Ivory
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HBL3010BIV
Brand
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Metal Raceway End Cap, HBL3000 Series
Uses HBL 3000 Series raceway and fitting and accessories to customize the install
Scratch resistant finish
For use upto 600V AC
Product details
Resources and downloads
Product details
General
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL3000 Series
Material
Steel
Series
HBL3000
Style
Blank
Type
End Fittings
UPC
783585215242
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
10
Resources and downloads
Specifications
WIRING_HBL3010BIV_spec
Catalogs
WDK Catalog Full 2024
Catalog Page
Download All
WDK S-19 Catalog Page
WDK S-49 Catalog Page
Warranty
Industrial & Commercial Products
Installation Manuals
WIRING_PD2238_INSTALLINST
BIM
Specialty_Equipment-Metal_Raceway-Hubbell_Wiring-Blank_End_Fitting-HBL3010B
Sales Drawings
WDK_HBL3010B_DRAWING_PDF
Engineering Drawing
HBL3010BIV AutoCAD Drawing