WBP_HBL3086IV_PRODIMAGE
WBP_HBL3086IV_PRODIMAGE

Metal Raceway, Panel Connector, HBL3000 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3086IV

Metal Raceway Panel Connector, HBL3000 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL3000 Series
Material
Steel
Series
HBL3000
Style
Connector
Type
End Fittings
UPC
783585215617

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
10