Metal Raceway, Bypass Divider, HBL4750 Series
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBL4750BP
Brand
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Metal Raceway Bypass Divider, HBL4750 Series
Uses HBL 3000 Series raceway and fitting and accessories to customize the install
Scratch resistant finish
For use upto 600V AC
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL4750 Series
Material
Steel
Series
HBL4750
Style
Divider
Type
Miscellaneous Fittings
UPC
783585216386
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Logistics
Carton Quantity
5
Resources and downloads
Specifications
PREMISE_HBL4750BP_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
PREM U51 CatalogPage
WDK S-50 Catalog Page
PREM U23 CatalogPage
WDK S-22 Catalog Page