text.skipToContent text.skipToNavigation

HBL500TFIV

by multiple brands 

Catalog ID: HBL500TFIV

Metal Raceway, H To WM Transition, HBL500 Series, Ivory

Product Details

General

Color Ivory
EU RoHS Indicator Contact Manufacturer
Item Type Dedicated HBL500 Series
Material Steel
Series HBL500
Style Transition Fitting
Type Miscellaneous Fittings
UPC 783585216676

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 10

Resources/Downloads