WBP_HBL504IV_PRODIMAGE
WBP_HBL504IV_PRODIMAGE

Metal Raceway, Mounting Strap, HBL500 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL504IV

Metal Raceway, Mounting Strap, HBL500 Series, Ivory

Product details

General

Color
  • Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
Dedicated HBL500 Series
Material
Steel
Series
HBL500
Style
Strap
Type
Miscellaneous Fittings
UPC
783585216690

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
100
Pallet Quantity
63000