HUBBELL
WBP_HBL511IV_PRODIMAGE
WBP_HBL511IV_PRODIMAGE

Metal Raceway, 90 Degree Flat Elbow, HBL500 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL511IV

Metal Raceway, 90 Degree Flat Elbow, HBL500 Series, Ivory

Product details

General

Catalog Number

HBL511IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Dedicated HBL500 Series

Material

Steel

Series

HBL500

Specifications

Material - Galvanized Steel

Style

Flat

Type

Elbows

UPC

783585216713

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Pallet Quantity

5500