Metal Raceway, Flat Elbow, HBL500 Series, White
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBL511W
Brand
Bryant
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Metal Raceway, Flat Elbow, HBL500 Series, White
Product details
Resources and downloads
Product details
General
Color
White
EU RoHS Indicator
Contact Manufacturer
Item Type
Combination HBL500/HBL750 Series
Material
Steel
Series
HBL500
Style
Flat
Type
Elbows
UPC
783585145235
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Logistics
Carton Quantity
10
Resources and downloads
Specifications
PREMISE_HBL511W_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2023
Catalog Page
Download All
PREM U7 CatalogPage
WDK S-6 Catalog Page