WBP_HBL5715IV_PRODIMAGE
WBP_HBL5715IV_PRODIMAGE

Metal Raceway, Tee Fitting, HBL500/700/750 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5715IVA

Metal Raceway, Tee Fitting, HBL500/700/750 Series, Ivory

Product details

General

Color
  • Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
Combination HBL500/HBL700/HBL750 Series
Material
Steel
Series
  • HBL500
  • HBL700
  • HBL750
Style
Right Angle
Type
Tees
UPC
783585423111

Logistics

Carton Quantity
10
Pallet Quantity
2870