WBP_HBL5717BRIV_PRODIMAGE
WBP_HBL5717BRIV_PRODIMAGE

Metal Raceway, Large Radius Internal Elbow, HBL500/700/750 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL5717BRIVA

Metal Raceway Large Radius Internal Elbow, HBL500/700/750 Series

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
Combination HBL500/HBL700/HBL750 Series
Material
Steel
Series
  • HBL500
  • HBL700
  • HBL750
Style
Internal
Type
Elbows
UPC
783585423135

Logistics

Carton Quantity
10
Pallet Quantity
2940