WBP_HBL5786AIV_PRODIMAGE
WBP_HBL5786AIV_PRODIMAGE

Metal Raceway, Adjustable Offset Connector, HBL500/700/750 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL5786AIVA

Metal Raceway, Adjustable Offset Connector, HBL500/700/750 Series, Ivory

Product details

General

Color
  • Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
Combination HBL500/HBL700/HBL750 Series
Material
Steel
Series
  • HBL500
  • HBL700
  • HBL750
Style
Connector
Type
End Fittings
UPC
783585423791

Logistics

Carton Quantity
5
Pallet Quantity
1470