HUBBELL
WBP_HBL6715IV_PRODIMAGE
WBP_HBL6715IV_PRODIMAGE
WBP_HBL6715IV_Apart_PRODIMAGE
WBP_HBL6715IV_together_PRODIMAGE
WBP_HBL6715IV_Alt_PRODIMAGE

Metal Raceway, HBL6750 Series, Left/Right Tee Fitting, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6715IV

Metal Raceway HBL6750 Series, Left/Right Tee Fitting

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

Product details

General

Catalog Number

HBL6715IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Material

Steel

Series

HBL6750

Specifications

Material - Galvanized Steel

Style

Undivided

Type

Tees

UPC

783585217734

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM