WBP_HBL704W_PRODIMAGE
WBP_HBL704W_PRODIMAGE

Metal Raceway, Mounting Strap, HBL700 Series, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7004W

Metal Raceway Mounting Strap, HBL700 Series

  • For mounting Raceway to surface
  • Convert to one-hole by breaking off at score

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL700 Series
Material
Steel
Series
HBL700
Style
Strap
Type
Miscellaneous Fittings
UPC
783585423883

Logistics

Carton Quantity
100