Metal Raceway, Coupling, HBL500/HBL750 Series, Ivory
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBL5701C
Brand
Bryant
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Metal Raceway Coupling, HBL500/HBL750 Series
Product details
Resources and downloads
Product details
General
Color
EU RoHS Indicator
Contact Manufacturer
Item Type
Combination HBL500/HBL750 Series
Material
Steel
Series
HBL500
HBL700
HBL750
Style
Coupling
Type
Miscellaneous Fittings
UPC
783585216768
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Logistics
Carton Quantity
10
Resources and downloads
Specifications
PREMISE_HBL5701C_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2023
Catalog Page
Download All
PREM U9 CatalogPage
WDK S-48 Catalog Page
PREM U49 CatalogPage
WDK S-8 Catalog Page