Metal Raceway, End Cap, HBL3000 Series, Ivory
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBL3010BIV
Brand
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Metal Raceway End Cap, HBL3000 Series
Uses HBL 3000 Series raceway and fitting and accessories to customize the install
Scratch resistant finish
For use upto 600V AC
Product details
Resources and downloads
Product details
General
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL3000 Series
Material
Steel
Series
HBL3000
Style
Blank
Type
End Fittings
UPC
783585215242
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
10
Resources and downloads
Specifications
PREMISE_HBL3010BIV_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2023
Catalog Page
Download All
PREM U20 CatalogPage
WDK S-19 Catalog Page
PREM U50 CatalogPage
WDK S-49 Catalog Page