WBP_HBL3010CIV_PRODIMAGE
WBP_HBL3010CIV_PRODIMAGE

Metal Raceway, Entrance Fitting, HBL3000 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3010CIV

Metal Raceway Entrance Fitting, HBL3000 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Catalog Number

HBL3010CIV

Color

Ivory

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000

Style

Entrance

Type

End Fittings

UPC

783585215266

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10