WBP_HBL4710GY_PRODIMAGE
WBP_HBL4710GY_PRODIMAGE
WBP_HBL4710GY_together_PRODIMAGE
WBP_HBL4710GY_Alt_PRODIMAGE

Metal Raceway, Entrance Fitting, HBL4750 Series, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL4710GY

Metal Raceway, Entrance Fitting, HBL4750 Series, Gray

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Color
Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL4750 Series
Material
Steel
Series
HBL4750
Style
Entrance
Type
End Fittings
UPC
783585215693

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
1