WBP_HBL5709GC_PRODIMAGE
WBP_HBL5709GC_PRODIMAGE
WBP_HBL5709GC_alt_PRODIMAGE

Metal Raceway, Grounded Conduit Connector, HBL500/HBL750 Series

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL5709GC

Metal Raceway Grounded Conduit Connector, HBL500/HBL750 Series

Product details

General

EU RoHS Indicator
Contact Manufacturer
Item Type
Combination HBL500/HBL750 Series
Material
Steel
Series
  • HBL500
  • HBL700
  • HBL750
Style
Clamp
Type
Miscellaneous Fittings
UPC
783585216799

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
10