WBP_HBL3082GY_PRODIMAGE
WBP_HBL3082GY_PRODIMAGE

Metal Raceway, HBL3000 Series, Conduit Connector, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3082GY

Metal Raceway HBL3000 Series, Conduit Connector

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Color
Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL3000 Series
Material
Steel
Series
HBL3000
Style
Connector
Type
End Fittings
UPC
783585215594

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10