Metal Raceway, HBL6750 Series, Internal Elbow, Gray
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBL6717GY
Brand
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Metal Raceway HBL6750 Series, Internal Elbow
UL Listed, CSA Certified
Available in ivory or gray powder coat
Large cross sectional area provide maximum cable capacity
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL6750 Series
Material
Steel
Series
HBL6750
Style
Internal
Type
Elbows
UPC
783585217765
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
1
Resources and downloads
Specifications
PREMISE_HBL6717GY_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
PREM U51 CatalogPage
WDK S-50 Catalog Page
WDK S-29 Catalog Page
PREM U30 CatalogPage