WBP_HBL6717NGY_PRODIMAGE
WBP_HBL6717NGY_PRODIMAGE

Metal Raceway, HBL6750 Series, Inverted Internal Elbow, Divided, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL6717NGY

Metal Raceway HBL6750 Series, Inverted Internal Elbow, Divided

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

Product details

General

Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL6750 Series
Material
Steel
Series
HBL6750
Style
Internal
Type
Elbows
UPC
783585217789

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5
Standards - RoHS Compliance Status
CM