WBP_HBL517IV_PRODIMAGE
WBP_HBL517IV_PRODIMAGE

Metal Raceway, Internal Elbow, HBL500 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL517IV

Metal Raceway, Internal Elbow, HBL500 Series, Ivory

Product details

General

Color
  • Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
Dedicated HBL500 Series
Material
Steel
Series
HBL500
Style
Internal
Type
Elbows
UPC
783585216737

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
10
Pallet Quantity
2870