WBP_HBL517W_PRODIMAGE
WBP_HBL517W_PRODIMAGE

Metal Raceway, Internal Elbow, HBL500 Series, White

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL517W

Metal Raceway, Internal Elbow, HBL500 Series, White

Product details

General

Color
  • White
EU RoHS Indicator
Contact Manufacturer
Item Type
Combination HBL500/HBL750 Series
Material
Steel
Series
HBL500
Style
Internal
Type
Elbows
UPC
783585145211

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
10

Resources and downloads