WBP_HBL4711IV_PRODIMAGE
WBP_HBL4711IV_PRODIMAGE

Metal Raceway, Large Radius 90 Degree Flat Elbow, HBL4750 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL4711IV

Metal Raceway Large Radius 90° Flat Elbow, HBL4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL4750 Series
Material
Steel
Series
HBL4750
Style
Flat
Type
Elbows
UPC
783585215747

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
1