WBP_HBL6717DFOIV_PRODIMAGE
WBP_HBL6717DFOIV_PRODIMAGE

Metal Raceway, Large Radius Divided Internal Elbow, HBL6750 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL6717DFOIV

Metal Raceway Large Radius Divided Internal Elbow, HBL6750 Series

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

Product details

General

Color
  • Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL6750 Series
Material
Steel
Series
HBL6750
Style
Internal
Type
Elbows
UPC
783585217758

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1

Resources and downloads