Metal Raceway, Splice Cover, HBL500 Series, Ivory
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HBL506IV
Brand
Bryant
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Metal Raceway Splice Cover, HBL500 Series
To cover potential openings where two lengths of like raceways come together
Product details
Resources and downloads
Product details
General
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
Dedicated HBL500 Series
Material
Steel
Series
HBL500
Style
Connection Cover
Type
Miscellaneous Fittings
UPC
783585216706
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Logistics
Carton Quantity
100
Pallet Quantity
56700
Resources and downloads
Specifications
Wiring HBL506IV Specification Sheet
Catalogs
WDK Catalog Full 2024
Catalog Page
Download All
WDK S-48 Catalog Page
WDK S-7 Catalog Page
Literature
Metal Raceway 700 Series
Warranty
Industrial & Commercial Products
Installation Manuals
WIRING_PD2219_INSTALLINST
Sales Drawings
WDK_HBL506_DRAWING_PDF
Engineering Drawing
HBL506IV AutoCAD Drawing