WBP_HBL2415IV_PRODIMAGE
WBP_HBL2415IV_PRODIMAGE

Metal Raceway, Tee Fitting, HBL2400 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL2415IV

Metal Raceway, Tee Fitting, HBL2400 Series, Ivory

Product details

General

Color
  • Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL2400 Series
Material
Steel
Series
  • HBL2400
  • HBL2400D
Style
Undivided
Type
Tees
UPC
783585341590

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
5