40" Portable PlugTrak®, 15 A, Single Circuit
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBL20C215UIV
Brand
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
40" Portable PlugTrak®, 15 A, Single Circuit
USB, Portable, Tamper Resistant
Product details
Resources and downloads
Product details
General
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Number of Receptacles
4 Single Receptacles, 2 USB Ports
Series
Metal
Style
Portable with USB
Type
Single Circuit
UPC
783585450698
Dimensions
Dimensions
60 in x 3.8 in x 1.9 in
Height
1.9 in
Length
60 in
Weight
4 lb
Width
3.8 in
Electrical Ratings
Current / Amperage Rating
15 A
Conductor Related
Cord Length
6 ft
Resources and downloads
Specifications
PREMISE_HBL20C215UIV_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
WDK Q-5 Catalog Page
PREM U13 CatalogPage
WDK S-12 Catalog Page