WBP_HBL20IG306GY_PRODIMAGE
WBP_HBL20IG306GY_PRODIMAGE

Metal PlugTrak, Isolated Ground, 15A 1 Circuit, 6 Receptacle, 3' Length, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL20IG306GY

Metal PlugTrak, Isolated Ground, 15A 1 Circuit , 6 Receptacle, 3' Length, Gray

  • Multiple spacing configurations
  • Gray or ivory scratch resistant finish
  • Insulation displacement wiring provides superior wire retention

Product details

General

Color
Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
Pre-Wired PlugTrak
Number of Receptacles
6
Performance
  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper
Series
Metal
Style
Isolated Ground
Type
Single Circuit
UPC
783585214788

Dimensions

Length
3 ft

Electrical Ratings

Current / Amperage Rating
15 A

Conductor Related

Wire Size
#12 AWG THHN

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
2