text.skipToContent text.skipToNavigation

HBL24GB306GYTR

By multiple brands 

Catalog ID: HBL24GB306GYTR

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL24GB306GYTR
PlugTrak, Steel, Tamper Resistant, 20A125V, 3' Length, Gray
Add to List

More Options

Where to Buy

Product Details

General

Color Gray
EU RoHS Indicator Contact Manufacturer
Number Of Receptacles 6
Style Tamper Resistant
Type Single Circuit
UPC 783585453064

Dimensions

Length 3 ft

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A

Logistics

Carton Quantity 2

Resources and Downloads

Installation/Instruction Manual (IOM)